Destaco Logo
603-MSS - Stainless Steel, Straight Line Action Clamp

603-MSSStraight Line Action Clamp, Stainless Steel Version of 603-M

Unit View

Dimensions / Applications

  • Height (in)3.28
  • Length (in)4.69
  • Weight (lb)0.84
  • Width (in)1.88
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)840
  • Plunger Height (in)1.25
  • Plunger Travel (in)1.25
  • Imperial or Metric ProductMetric
  • PlungerRound
  • Plunger ThreadM8
  • Spindle (Recommended)207943-M
  • Spindle Included?Yes
  • Supplied?No

Product Information

  • Accessories207943-M|207943-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Standard MaterialStainless Steel