
Unit View
Dimensions / Applications
- Length (in)6.72
- Weight (lb)0.82
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)450.0
- Plunger Height (in)0.88
- Plunger Travel (in)1.57
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)207203
- Supplied?No
Product Information
- Accessories207203|207203
- Base Mounting StyleNarrow Flange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
603/608 Series
603 CLAMPSTRAIGHT-LINE ACTION
%3Afill(white)%2Fcatsy.1004%2F601.jpg%2Frename%2F601.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F603.jpg%2Frename%2F603.png&w=3840&q=75)