
Unit View
Dimensions / Applications
- Height (in)8.11
- Length (in)10.55
- Weight (lb)4.2
- Width (in)3.50
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2400
- Plunger Height (in)1.37
- Plunger Travel (in)2.24
- PlungerRound
- Plunger ThreadM12
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel