Destaco Logo
695-1MBPLS - Straight Line Action Clamp

695-1MBPLSStraight-Line Action Clamp

Unit View

Dimensions / Applications

  • Height (in)6.37
  • Length (in)9.45
  • Weight (lb)7.2
  • Width (in)4.00
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)5000
  • Plunger Height (in)1.63
  • Plunger Travel (in)1.5
  • PlungerRound
  • Plunger ThreadM16
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel