
Visit Product Series:
Hydraulic Workholding-7012-2Unit View
Dimensions / Applications
- Weight (lb)8.6
- Product ApplicationCLAMPING
Technical Details
- Max. Clamping Force (lbf)2810.0
- Max. Pressure (PSI)3625.0
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Power Clamp Single Acting
- Spindle Included?No