Destaco Logo
70130-Y12-H - Air-Hydraulic Pump With Manual Control

70130-Y12-HAir-Hydraulic Pump With Manual Control

Visit Product Series:

Hydraulic Workholding-70130

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Output Volume (gal/min)0.24
  • Max. Pressure (PSI)5075.0
  • Conversion Ratio1:100
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeAir-Hydraulic Pump