Destaco Logo

70RGS3H20-180 - RGS - Roller Gear Index Drives (Shaft Output)

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)2.755905511811
  • Internal Inertia (lb-in²)8
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.463
  • Maximum Torque (in-lb)850
  • Output Overturning Moment Capacity (in-lb)1545
  • Output Radial Capacity (lb)560
  • Output Shaft Diameter (in)0.98
  • Output Thrust/Axial Capacity (lb)802
  • Cam Type1
  • Imperial or Metric ProductMetric

Product Information

  • Base Model70RGS3H20-180
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No

Related Products