
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)2.755905511811
- Internal Inertia (lb-in²)10
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)1.529
- Maximum Torque (in-lb)885
- Output Overturning Moment Capacity (in-lb)1545
- Output Radial Capacity (lb)560
- Output Shaft Diameter (in)0.98
- Output Thrust/Axial Capacity (lb)802
- Cam Type1
- Imperial or Metric ProductMetric
Product Information
- Base Model70RGS4H20-270
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No