Destaco Logo
713D36051-1 - Air/Hydraulic Pump - Double Action

713D36051-1Air Hydraulic Pump, Double Acting

Visit Product Series:

Hydraulic Workholding-713D

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Output Volume (gal/min)1.27
  • Max. Pressure (PSI)5220
  • Conversion Ratio1:60
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Pump
  • Spindle Included?No