
Visit Product Series:
Hydraulic Workholding-713DUnit View
Dimensions / Applications
Technical Details
- Max. Output Volume (gal/min)0.69
- Max. Pressure (PSI)8700
- Conversion Ratio1:100
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Pump