
713E36051-1Air-Hydraulic-Pump P Max 360 Bar, Single Acting | THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE.
Visit Product Series:
Hydraulic Workholding-713EUnit View
Dimensions / Applications
Technical Details
- Max. Output Volume (gal/min)1.27
- Max. Pressure (PSI)5220.0
- Conversion Ratio1:60
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Pump
- Spindle Included?No