
Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Max. Clamping Force (lbf)834.0
- Max. Pressure (PSI)5075.0
- Stroke (in)0.39
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Single Acting / Screw-in Cylinder
- Spindle Included?No