Destaco Logo
721E38125-1 - Hydraulic Screw-In Cylinder - Single Action

721E38125-1Hydraulic Screw-In Cylinder - Single Action

Visit Product Series:

Hydraulic Workholding-721E

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Clamping Force (lbf)6131.0
  • Max. Pressure (PSI)3625.0
  • Stroke (in)0.49
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Single Acting / Screw-in Cylinder
  • Spindle Included?No