Destaco Logo
722D25202-2 - Hydraulic Screw-In Cylinder - Double Action

722D25202-2Hydraulic block cylinder double acting

Visit Product Series:

Hydraulic Workholding-722D

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Clamping Force (lbf)5395.0
  • Max. Pressure (PSI)7250.0
  • Stroke (in)0.79
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Double Acting Block Cylinder
  • Spindle Included?No