
Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Max. Clamping Force (lbf)21637.0
- Max. Pressure (PSI)7250.0
- Stroke (in)0.98
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Double Acting Block Cylinder
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F722D.TIF%2Frename%2F722D.png&w=3840&q=75)
