
Visit Product Series:
Hydraulic Workholding-725DUnit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Max. Clamping Force (lbf)7569.0
- Max. Pressure (PSI)5000.0
- Stroke (in)0.59
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Double Action Hollow Piston Cylinder
- Spindle Included?No