Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-725D
725D80151-1 - Hydraulic short-stroke cylinder
725D80151-1 - Hydraulic short-stroke cylinder
Email product details
Visit Product Series:
Hydraulic Workholding-725D
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Clamping Force (lbf)
39544.0
Max. Pressure (PSI)
5000.0
Stroke (in)
0.59
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Double Action Hollow Piston Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
725D Series
725D35151-2 - Hydraulic short-stroke cylinder
Add to quote
Explore
723D Series
723D48152-1 - 723D - Hydraulic Hollow Piston Cylinder - Double Action
Add to quote
Explore