Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-727D
727D25222-2 - Hydraulic Swivel Clamping Block Cylinder (Left)
727D25222-2 - Hydraulic Swivel Clamping Block Cylinder (Left)
Email product details
Visit Product Series:
Hydraulic Workholding-727D
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Clamping Force (lbf)
1068.0
Max. Pressure (PSI)
3625.0
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Swivel Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
727D Series
727D40342-2 - Double Acting Swivel Clamp
Add to quote
Explore
726D Series
726D25222-2 - Hydraulic Swivel Clamping BlockCylinder ( Right)
Add to quote
Explore