Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-727D
727D32322-2 - Hydraulic, Double Acting Swivel Clamp
727D32322-2
Hydraulic, Double Acting Swivel Clamp
Email product details
Visit Product Series:
Hydraulic Workholding-727D
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Clamping Force (lbf)
1911.0
Max. Pressure (PSI)
3625.0
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Swivel Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles