Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-741
7414-2 - 7414-2 - Hydraulic Hollow Piston Cylinder - Double Action
7414-2 - 7414-2 - Hydraulic Hollow Piston Cylinder - Double Action
Email product details
Visit Product Series:
Hydraulic Workholding-741
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Max. Clamping Force (lbf)
20582.0
Max. Pressure (PSI)
5075.0
Stroke (in)
0.94
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Double Action Hollow Piston Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
741 Series
7418-2X - Hydraulic Double Action Hollow Piston Cylinder
Add to quote
Explore
741 Series
7411-2 - Hydraulic Hollow Piston Cylinder - Double Action
Add to quote
Explore