Destaco Logo
Default Image

800RD12H48-330 - 1801RD - Roller Dial Index Drives

Visit Product Series:

Mechanical Rotary Indexers-RD

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)7.5
  • Center Thru Hole Diameter (in)2.5
  • Height To Mounting Surface (in)12.938
  • Internal Inertia (lb-in²)639.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)794.0
  • Maximum Torque (in-lb)14658.0
  • Mounting Surface Diameter (in)9.0
  • Output Overturning Moment Capacity (in-lb)22398.0
  • Output Radial Capacity (lb)4977.0
  • Output Thrust/Axial Capacity (lb)3561.0

Product Information

  • Base Model800RD12H48-330
  • BrandCamco
  • Product TypeRoller Dial Index Drive
  • Spindle Included?No

Related Products