
Visit Product Series:
Standard Pneumatic Clamps-802Unit View
Dimensions / Applications
- Height (in)3.77
- Length (in)7.69
- Weight (lb)1.6
- Width (in)1.93
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.0006
- Clamp Arm Length (in)1.73
- Cylinder Bore (in)1.26
- Exerting Force (lbf)200
- Height Under Clamp Arm (in)1.06
- Maximum Holding Capacity (lbf)200
- Air Port sizeG-1/8
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories202208-M|215105|810169|8EA-109-1|CABL-010|CABL-013|802-U-LC|802CYL
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Hold Down Toggle Clamp
- Replacement Seal Kit802550-20-1-00
- Spindle Assembly202208-M
- Spindle Included?Yes