
Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)3.1496062992
- Center Thru Hole Diameter (in)2.76
- Height To Mounting Surface (in)4.3307086614
- Internal Inertia (lb-in²)30.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)43.0
- Maximum Torque (in-lb)1381.0
- Mounting Surface Diameter (in)4.9212598425
- Output Overturning Moment Capacity (in-lb)1885.0
- Output Radial Capacity (lb)7558.0
- Output Thrust/Axial Capacity (lb)1885.0
Product Information
- Base Model80RDM6H20-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDM80.tif%2Frename%2FRDM80.png&w=3840&q=75)