Destaco Logo
81L25-1 - Pneumatic Power Clamps

81L25-181L - Pneumatic Power Clamps

Visit Product Series:

Pneumatic Power Clamps-81L

Unit View

Dimensions / Applications

  • Weight (lb)1.144

Technical Details

  • Cylinder Bore (in)0.98
  • Holding Torque (Max) (ft-lb)73.8
  • ConfigurationHorizontal clamping arm
  • Port SizeM5
  • Supplied?No

Product Information

  • Accessories81L20-1-00|8EA-109-1|82ZB-004-1
  • BrandDESTACO
  • Clamp Arm StyleCenter
  • Hand LeverNo
  • Product TypePneumatic Power Clamp
  • Spindle Included?No