Destaco Logo
82D40-203C900 - Double Arm Enclosed Power Clamp

82D40-203C900GERMAN CLAMP *

Visit Product Series:

Pneumatic Power Clamps-82D

Unit View

Dimensions / Applications

  • Weight (lb)5.5

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypeDouble Arm Enclosed Power Clamp
  • Spindle Included?No