Destaco Logo
82D63-503C900 - Double Arm Enclosed Power Clamp

82D63-503C900GmbH-82D63-503C900

Visit Product Series:

Pneumatic Power Clamps-82D

Unit View

Dimensions / Applications

  • Weight (lb)9.9

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypeDouble Arm Enclosed Power Clamp
  • Spindle Included?No