Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82D
82D63-523C907B - Power Clamp
82D63-523C907B - Power Clamp
Email product details
Visit Product Series:
Pneumatic Power Clamps-82D
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
9.9
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessories
8EA-024-2|8JG-069-1-01|82D63-523C900B|8JG-069-1-01|8JG-070-1-01|8JG-070-1-01|8EL-002-1|8EL-003-1|8CE-362-1|8CE-360-1|8CE-358-1|8CE-356-1|8CE-354-1|8CE-352-1|8CE-350-1|8CE-348-1|8CE-346-1|8PW-067-1|8EA-024-2
Brand
DESTACO
Product Type
Double Arm Enclosed Power Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
82D Series
82D63-523C903B - Power Clamp
Add to quote
Explore
82D Series
82D63-523C908B - Powerclamp
Add to quote
Explore