Destaco Logo
82L-3E - Power Clamps with Lightweight Aluminum Design

82L-3E23004N00Power Clamps with Lightweight Aluminum Design

Visit Product Series:

Pneumatic Power Clamps-82L-3E

Unit View

Dimensions / Applications

Technical Details

  • Cylinder Bore (in)1.5748
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypeLightweight Pneumatic Modular Power Clamp