Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82L-3E
82L-3E23HG25B7 - Lightweight Pneumatic Modular Power Clamp
82L-3E23HG25B7 - Lightweight Pneumatic Modular Power Clamp
Visit Product Series:
Pneumatic Power Clamps-82L-3E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Lightweight Pneumatic Modular Power Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
82L-3E Series
82L-3E23HG40B7 - MODULAR POWER CLAMP WITH HAND LEVER (GREEN)
Add to quote
Explore
82L-3E Series
82L-3E23HG25C8 - POWER CLAMP
Add to quote
Explore