Destaco Logo
Default Image

82L12-4 - 82L-4 - Pneumatic Power Clamps

Visit Product Series:

Pneumatic Power Clamps-82L-4

Unit View

Dimensions / Applications

  • Weight (lb)0.506

Technical Details

  • Cylinder Bore (in)0.47
  • Holding Torque (Max) (ft-lb)18.4
  • ConfigurationHorizontal clamping arm
  • Port SizeM5
  • Supplied?No

Product Information

  • Accessories8JG-401-1-01|8EA-109-1
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Center)
  • Hand LeverNo
  • Product TypePneumatic Power Clamps
  • Spindle Included?No