Unit View
Dimensions / Applications
- Weight (lb)1.452
Technical Details
- Cylinder Bore (in)0.98
- Holding Torque (Max) (ft-lb)80.0
- ConfigurationHorizontal clamping arm
- Port SizeM5
- Supplied?No
Product Information
- Accessories8JG-404-1-01|8EA-109-1|82ZB-004-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverNo
- Product TypePneumatic Power Clamps
- Spindle Included?No