Destaco Logo
Default Image

82M-3E23008000Power Clamp/Long Drive Shaft/Without Handle/Size 80/Without Sensor

Visit Product Series:

Pneumatic Power Clamps-82M-3E

Unit View

Dimensions / Applications

  • Weight (lb)19.14
  • Product ApplicationCLAMPING

Technical Details

  • Cylinder Bore (in)3.15
  • Holding Torque (Max) (ft-lb)220
  • Port SizeG 1/4
  • Supplied?No

Product Information

  • Accessories8JG-169-2-01|8UM801-45-204|8JG-1179-1-01|8S801-45-204|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8AB-154-1
  • BrandDESTACO
  • Clamp Arm StyleLateral Arm
  • Hand LeverYes|No
  • Product TypeEnclosed Pneumatic Power Clamp
  • Spindle Included?No