
Visit Product Series:
Pneumatic Swing Clamps-8000-8200-8400Unit View
Dimensions / Applications
- Length (in)4.86
- Weight (lb)1.3
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.009
- Clamping Force @ 5Bar[72Psi] (lbf.)55
- Cylinder Bore (in)1.19
- Stroke (in)1.25
- Stroke during rotation (in)0.75
- Air Port size3/8-16
- MountThreaded Body
- Supplied?No
- Swing DirectionLH
Product Information
- BrandDESTACO
- Product TypePneumatic Swing Cylinder
- Sensor ReadyYes
- Spindle Included?No
Related Products
8000/8200/8400 Series
8416 - L.H. PNEUMATIC SWING CYLINDER
%3Afill(white)%2Fcatsy.1004%2F8215_8216-LA.tif%2Frename%2F8215_8216-LA.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F8416_Open_Left.tif%2Frename%2F8416_Open_Left.png&w=3840&q=75)