Destaco Logo
Default Image

846CYLReplacement Cylinder Kit For Model 846 And 846-MR

Unit View

Dimensions / Applications

  • Height (in)2.87
  • Length (in)8.14
  • Weight (lb)1
  • Width (in)2.87
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeReplacement Cylinder Assembly
  • BrandDESTACO
  • Product TypeCylinder Kit
  • Series Used On846
  • Used With Model/Series846