Destaco Logo
84A2Y130000000 : Cam-Type, Sheet Metal Gripper

84A2Y130000000Cam-Type Sheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84A2-1

Unit View

Dimensions / Applications

  • Weight (lb)1.32
  • Product ApplicationHANDLING

Technical Details

  • Grip Force (lbf)107.0
  • ConfigurationFixed Lower Jaw
  • Port SizeM5
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No