Destaco Logo
84A2Y14D40BABA - Cam-Type, Sheet Metal Gripper

84A2Y14D40BABACam-Type Sheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84A2-1

Unit View

Dimensions / Applications

  • Weight (lb)1.1
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No