Destaco Logo
84A2YV30000000 : Cam-Type, Sheet Metal Gripper

84A2YV30000000Cam-Type Sheet Metal Gripper

Unit View

Dimensions / Applications

  • Weight (lb)1.32
  • Product ApplicationHANDLING

Technical Details

  • Grip Force (lbf)107
  • ConfigurationMoveable Lower Jaw
  • Port SizeG1/8
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No