Destaco Logo
84A3-370000000 : Cam Type Sheet Metal Gripper

84A3-370000000Cam-Type Sheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84A3

Unit View

Dimensions / Applications

  • Weight (lb)3.17
  • Product ApplicationHANDLING

Technical Details

  • Grip Force (lbf)360
  • ConfigurationFixed Lower Jaw
  • Port SizeG1/8
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No