Destaco Logo
84L3-210000000 - Cam-Type Sheet Metal Gripper

84L3-210000000Cam-Type Sheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84L3-2

Unit View

Dimensions / Applications

  • Weight (lb)1.76
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No