Destaco Logo
84N1_Series - Sheet Metal Gripper

84N1_SeriesSheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84N1

Unit View

Dimensions / Applications

  • Weight (lb)0.594

Technical Details

  • Grip Force (lbf)226.0
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No
  • Used With Model/Series84N1 Series