Destaco Logo
84N5_Series - Sheet Metal Gripper

84N5_SeriesSheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84N5

Unit View

Dimensions / Applications

  • Weight (lb)1.5

Technical Details

  • Grip Force (lbf)270
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No
  • Used With Model/Series84N5 Series