84A40 & 84A50 Dual-Arm Tolerance Compensation Clamps

Hold & Position Workpieces Perfectly In Place

Destaco's new 84A40 and 84A50 Series of of dual-arm tolerance compensations clamps are offered in two sizes and have a cam-type mechanis for smooth operation. The design offers customers consistent high clamps force throughout the clamping stroke. 

The standard clamp arm motion is 90 degrees for each arm, in a scissors-like action for a total opening of 180 degrees. There is 2 degrees of compensation per clamping arm or 4 degrees total compensation, allowing the clamp to self adjust without the need to use shims.

When it comes to holding and positioning workpieces perfect in place, Destaco has the right clamps to get the job done.

Find the right clamps for your application through our PDF guide or contact our experts today to share your specifications, and they'll make the proper recommendation!

 

 

Tolerance Compensating & Available Clamp Arm Options

Dual Arm Tolerance Compensation
(2 degrees of compensation per arm,
compensations for variable sheet metal thickness,
and no need for shiming)

Four Clamp Arm Options

 




 

Markets

Applications

  • Tolerance compensation for flexible part thickness handling
  • Simultaneous clamping motion for equal clamping from both sides
  • Lubricated for life for minimal wear and long life
  • High clamping force through the range of clamping motion
  • Compact enclosed body for durability in harsh and welding applications
  • Same standard foot mounting pattern as other Destaco clamping products
  • Uses standard Destaco sensor package offering
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)