Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pin Packages
Pin Packages-85P5
85P5-10400000 - Pin Package
85P5-10400000
Pin Package
Email product details
Visit Product Series:
Pin Packages-85P5
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Cylinder Bore (in)
1.97
Pushing Force (lb)
449
Retraction Force (lb)
225
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Pin Package
CAD / Configure
Resources
FAQs
Articles