%3Afill(white)%2Fcatsy.1004%2F86P40_60_D8_Sensing%2BSystem.tif%2Frename%2F86P40_60_D8_Sensing%2BSystem.png&w=3840&q=75)

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor
- BrandDESTACO
- Product TypeSensor
- Series Used On86P40, 86P60
- Spindle Included?No
- Used With Model/Series86P40|86P60
Related Products
%3Afill(white)%2Fcatsy.1004%2F86P40_60_D8_Sensing%2BSystem.tif%2Frename%2F86P40_60_D8_Sensing%2BSystem.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F86P40_60_D8_Sensing%2BSystem.tif%2Frename%2F86P40_60_D8_Sensing%2BSystem.png&w=3840&q=75)
Pneumatic Power Clamps Accessories
86P0-200D8 - Inductive Sensing System with 90° M12x1 Swivel Connector for B, A, 2, 4