Destaco Logo

86P40-201C800B - Pneumatic Pin Package

Visit Product Series:

Pin Packages-86P40-60

Unit View

Dimensions / Applications

  • Weight (lb)3.53 lb

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypePneumatic Pin Package
  • Spindle Included?No