Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pin Packages
Pin Packages-86P40-60
86P40-201L400A - Pneumatic Pin Package
86P40-201L400A
Pneumatic Pin Package
Email product details
Visit Product Series:
Pin Packages-86P40-60
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.53
Technical Details
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Pneumatic Pin Package
CAD / Configure
Resources
FAQs
Articles