Destaco Logo
86P40-202C600A - Pin package

86P40-202C600APneumatic Pin Package

Visit Product Series:

Pin Packages-86P40-60

Unit View

Dimensions / Applications

  • Weight (lb)3.53

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypePneumatic Pin Package