
Unit View
Dimensions / Applications
- Weight (lb)3.53
Technical Details
- Cylinder Bore (in)1.57
- Pushing Force (lb)139
- Retraction Force (lb)117
- Stroke (in)0.79
- ConfigurationWithout Sensing
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Pin Package
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F86P40_60_Family_sq.tif%2Frename%2F86P40_60_Family_sq.png&w=3840&q=75)