
Visit Product Series:
Pneumatic Swing Clamps-89EUnit View
Dimensions / Applications
- Length (in)4.53
- Weight (lb)1.6
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.014
- Clamping Force @ 5Bar[72Psi] (lbf.)130.0
- Cylinder Bore (in)1.57
- Stroke (in)0.94
- Stroke during rotation (in)0.55
- Air Port sizeG-1/8
- MountThreaded Body
- Supplied?No
- Swing DirectionLH
Product Information
- Accessories89B/E40-2-00|8JG-218-1|8MA-087-1|8MA-221-1
- BrandDESTACO
- Product TypePneumatic Swing Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F89E40-010.tif%2Frename%2F89E40-010.png&w=3840&q=75)