Destaco Logo
89E40-010-2R : Threaded Body Style Pneumatic Swing Clamps - Metric

89E40-010-2RThreaded Pneumatic Swing Clamp, RH Swing (Replaced 1R)

Visit Product Series:

Pneumatic Swing Clamps-89E

Unit View

Dimensions / Applications

  • Length (in)4.53
  • Weight (lb)1.6
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (per double stroke at 7 psi) (in³)0.014
  • Clamping Force @ 5Bar[72Psi] (lbf.)130.0
  • Cylinder Bore (in)1.57
  • Stroke (in)0.94
  • Stroke during rotation (in)0.55
  • Air Port sizeG-1/8
  • MountThreaded Body
  • Supplied?No
  • Swing DirectionRH

Product Information

  • Accessories89B/E40-2-00|8JG-218-1|8MA-087-1|8MA-221-1
  • BrandDESTACO
  • Product TypePneumatic Swing Clamp
  • Spindle Included?No